30-GC5052-01 IDLRTN P/A ST L/L RG

10507526 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Training Idlers
  • Bolting Length (in): 5 in
  • Bolting Width (in): 39 in
  • CEMA Rating: C
  • Height: 41.00
  • Length: 13.00
  • Net Weight: 126.00
  • Roll Diameter (in): 5 in
  • Roller Length (in): 33 in
  • Type of Bearing: Roller
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.00
30-C5052 Return Training Idler
QTY