30-GC6200-02 IDL*20TRGH ST EQ F/S

10507509 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Trough Steel Roll
  • Net Weight: 64.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
30-C6200 Factory Sealed Troughing Idler
QTY