OBS 18-GC6042-01 RTN C 4.5 DRP SPRL RG

10507430 MFG #: Rexnord
$0.00 /
  • Material: Rubber Extrusion on Steel Backing
  • Product Type: Classic C Spiral Return
  • Net Weight: 20.24
  • Roll Diameter (in): 5.5 in
  • Weight unit: LB
18-C6042 6x21 Spiral Rubber Regreasable w/4.50 Drop Bracket
QTY