60-GD6201-01 IDL*20TRGH ST UEQ R/G
10507413
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Trough Steel Roll
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Height: 18.00
- Length: 71.00
- Net Weight: 116.00
- Roll Diameter (in): 6 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
60-d6201 Troughing Idler R/g Steel Unequal