30-GC6210-02 IDL*20 A/S ST EQ F/S
10507285
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Height: 15.00
- Length: 41.00
- Net Weight: 143.00
- Roll Diameter (in): 6 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
Idl* 20 A/S Stl Eq Factory Sealed