48-GB4040-21 RTN B+ 1.50 DRP F/S
10507250
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: B
- Height: 17.00
- Length: 59.00
- Net Weight: 39.00
- Roll Diameter (in): 4 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
48-B4040 B+ 4x51 Stl Roll Factory Sealed w/ 1.5 Drop Brkt