42-GB5043-21 RTN B+ 1.5 DRP RBDSC FS
10507244
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic B+ Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: B
- Height: 17.00
- Length: 54.00
- Net Weight: 31.00
- Roll Diameter (in): 5 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
42-B5043 B+ 5x45 Rubber Disc F w/1.5 Drop Brkt