30-GC5025-02 FLT IMP 4.25RISE FS-C
10507220
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Height: 9.00
- Length: 42.00
- Net Weight: 49.00
- Roll Diameter (in): 5 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Flat Impact 4.25rise F S-c