20-GB4300-21 IDL*35TRGH STL EQ F/S B+
10507177
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 6 in
- Bolting Width (in): 29 in
- CEMA Rating: B
- Height: 14.00
- Length: 31.00
- Net Weight: 30.00
- Roll Diameter (in): 4 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
20-B4300 B+ Factory Sealed Troughing Idler