60-GC6202-02 IDL*20TRGH IMP EQ F/S
10507055
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: C
- Net Weight: 121.00
- Roll Diameter (in): 6 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Weight unit: LB
60-C6202 Factory Sealed Troughing Impact Idler