60-GD6052-02 IDLRTN P/A ST L/L FS
10506991
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Training Idlers
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Height: 18.00
- Length: 71.00
- Net Weight: 200.00
- Roll Diameter (in): 6 in
- Roller Length (in): 63 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idlrtn P/A Stl Ang/ang Fs