48-FE7022-01 IDL*L/S IMP 2.44BRG

10506964 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic E Series-F Live Impact
  • Net Weight: 283.00
  • Roll Diameter (in): 7 in
  • Weight unit: LB
48-f7022 Flat Impact w/ma2207 Pillow Blocks
QTY