36-GC5312-01 IDL*35 P/A ST EQ R/G
10506870
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Height: 47.00
- Length: 14.00
- Net Weight: 149.00
- Roll Diameter (in): 5 in
- Roller Length (in): 13 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
36-C5312 Troughing Training Idler