24-GB4040-21 RTN B+ 1.50 DRP F/S
10506837
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 33 in
- CEMA Rating: B
- Net Weight: 20.00
- Roll Diameter (in): 4 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Weight unit: LB
24-B4040 B+ 4x27 Stl Roll Factory Sealed w/1.5 Drop Brkt