30-GD5310-02 IDL*35 A/S ST EQ F/S-D
10506818
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 39 in
- CEMA Rating: D
- Height: 21.00
- Length: 42.00
- Net Weight: 125.00
- Roll Diameter (in): 5 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Idl*35 A/S Steel Eq Factory Sealed-d