36-GB4040-20 IDL RTN B+ 1.5DRP ST RG
10506814
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: B
- Net Weight: 29.00
- Roll Diameter (in): 4 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-B4040 B+ 4x39 Stl Roll Regreasable w/1.5 Dorp Brkt