24-GD5402-02 IDL*45TRGH IMP EQ F/S -D
10506432
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic D Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 33 in
- CEMA Rating: D
- Height: 14.00
- Length: 36.00
- Net Weight: 55.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Idl*45 Troughimpeq/Factory Sealed-d