60-GD6043-02 RTN D 4.5 DRP RBDSC FS
10506220
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic D Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Net Weight: 61.24
- Roll Diameter (in): 6 in
- Roller Length (in): 63 in
- Type of Bearing: Roller
- Weight unit: LB
60-d6043 Rubber Disc Factory Sealed w/4.5 Drop Brackets