48-GC5025-01 FLT IMP 4.25RISE RG-C
10506117
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Flat Impact
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Height: 17.00
- Length: 59.00
- Net Weight: 73.00
- Roll Diameter (in): 5 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
Flat Impact 4.25 Rise Rg-C