OBS 24-GC6057-02 RTN P/A SPRL L/L FS
10505950
MFG #: Rexnord
$0.00
/
- Material: Rubber Extrusion on Steel Backing
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 33 in
- CEMA Rating: C
- Net Weight: 110.00
- Roll Diameter (in): 5.5 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Weight unit: LB
24-C6057 Factory Sealed Spiral Ret TrainER Pos Arm