54-GD5043-01 RTN D 4.5 DRP RBDSC RG
10505798
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic D Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 63 in
- CEMA Rating: D
- Height: 18.00
- Length: 61.00
- Net Weight: 47.24
- Roll Diameter (in): 5 in
- Roller Length (in): 57 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
54-d5043 5x57 Rubber Disc Regreasable w/4.50 Drop Bracket