24-GD6310-02 IDL*35 A/S ST EQ F/S-D

10505600 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Training Idlers
  • Net Weight: 130.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl*35 A/S Stl Eq Factory Sealed -D
QTY