36-GD5020-02 IDL*FLT D ST4.25RIS F/S
10505538
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: D
- Height: 15.00
- Length: 47.00
- Net Weight: 37.00
- Roll Diameter (in): 5 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
36-d5020 5x39 Steel Roll Factory Sealed w/4.25 Rise Brkt