60-GD6300-01 IDL*35TRGH FAB EQ R/G
10505515
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Trough Steel Roll
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Height: 18.00
- Length: 71.00
- Net Weight: 130.00
- Roll Diameter (in): 6 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl*35 Trough FaB Eq Regr