20-GC6200-02 IDL*20TRGH ST UEQ F/S
10505503
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 29 in
- CEMA Rating: C
- Net Weight: 53.00
- Roll Diameter (in): 6 in
- Roller Length (in): 7 in
- Type of Bearing: Roller
- Weight unit: LB
20-C6200 Factory Sealed Troughing Idler