36-GB5300-21 IDL*35TRGH ST EQ F/S B+
10505489
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: B
- Net Weight: 54.00
- Roll Diameter (in): 5 in
- Roller Length (in): 13 in
- Type of Bearing: Roller
- Weight unit: LB
36-B5300 B+ Factory Sealed Troughing Idler