WDHR110W17E2R WDHR 110 W17 EV2 R

10521037 MFG #: REX
$0.00 /
  • Chain Category: Welded Steel
  • Chain Sub-Category: Wide Mill Drag
  • Chain Pitch (in): 6 in
  • Pin Diameter (in): 0.75 in
  • Plate Depth (in): 1.5 in
  • Plate Thickness (in): 0.38 in
  • Rated Working Load (lb/ft): 10000 lb/ft
  • Attachment Number: W17
  • Attachment Spacing: 2
  • Barrel Length (in): 10.38 in
  • Base Catalog No: WDH110
  • Minimum Tensile Strength (lbs): 55000 lb
  • Net Weight: 13.18
  • Overall Width/Pin Length (in): 11.8 in
  • Sprocket Unit: H110
  • Weight unit: LB
  • Width Between Outer Plates (in): 10.41 in
QTY