WDHR112*300 RIVETED 10.005 FT STRAND

10520648 MFG #: Rexnord
$0.00 /
  • Chain Category: Welded Steel
  • Chain Sub-Category: Wide Mill Drag
  • Chain Pitch (in): 8 in
  • Pin Diameter (in): 0.75 in
  • Plate Depth (in): 1.5 in
  • Plate Thickness (in): 0.38 in
  • Rated Working Load (lb/ft): 10000 lb/ft
  • Barrel Length (in): 10.38 in
  • Base Catalog No: WDH112
  • Height: 6.00
  • Length: 48.00
  • Material: Steel
  • Minimum Tensile Strength (lbs): 55000 lb
  • Net Weight: 11.40
  • Overall Width/Pin Length (in): 11.8 in
  • Product Type: WDH
  • Sprocket Unit: H112
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 42.00
  • Width Between Outer Plates (in): 9 in
WDH112 Welded-qty Disc Avail 8.000 Pitch - 15 Links/strand Riveted Chain w/End Riveted
QTY