WHXR157A7E4R WHXR157-A7 EV 4TH R
10520466
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 18200 lb/ft
- Attachment Number: A7
- Attachment Spacing: 4
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4.63 in
- Base Catalog No: WHXR157
- Minimum Tensile Strength (lbs): 117000 lb
- Net Weight: 5.95
- Overall Width/Pin Length (in): 6.68 in
- Sprocket Unit: 132
- Weight unit: LB
- Width Between Outer Plates (in): 4.71 in