WDHR104*300 RIVETED 10 FT STRAND
10520112
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Wide Mill Drag
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 10000 lb/ft
- Barrel Length (in): 5.38 in
- Base Catalog No: WDH104
- Height: 12.00
- Length: 17.00
- Minimum Tensile Strength (lbs): 55000 lb
- Net Weight: 8.60
- Overall Width/Pin Length (in): 6.75 in
- Sprocket Unit: H104
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
- Width Between Outer Plates (in): 4.13 in