WHR78C WH78 WS CH
10520971
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 3500 lb/ft
- Barrel Diameter (in): 0.88 in
- Barrel Length (in): 2 in
- Base Catalog No: WH78
- Height: 6.00
- Length: 48.00
- Material: Steel
- Minimum Tensile Strength (lbs): 25500 lb
- Net Weight: 4.20
- Overall Width/Pin Length (in): 2.98 in
- Product Type: WH
- Sprocket Unit: 78
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 1.12 in
WHR78 Welded Steel Chain 2.609 Pitch - 46 Links/strand Pin and Cotter Construction