WHX6121HF-15 WHX6121 HF 15"WD

10521806
$0.00 /
  • Chain Category: Welded Steel
  • Chain Sub-Category: Hard Face Drag
  • Chain Pitch (in): 9 in
  • Pin Diameter (in): 1.25 in
  • Plate Depth (in): 2.5 in
  • Plate Thickness (in): 1.13 in
  • Rated Working Load (lb/ft): 27600 lb/ft
  • Attachment Number: 15" WING
  • Attachment Spacing: 1
  • Barrel Length (in): 6.31 in
  • Base Catalog No: WHX6121
  • Minimum Tensile Strength (lbs): 205000 lb
  • Net Weight: 44.18
  • Overall Width/Pin Length (in): 9.75 in
  • Sprocket Unit: 6121
  • Weight unit: LB
  • Width Between Outer Plates (in): 6.45 in
QTY