RR542K22*300 ST K22 EV2 O/S P/C
10520899
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 6000 lb/ft
- Base Catalog No: RR542
- Minimum Tensile Strength (lbs): 28000 lb
- Net Weight: 6.20
- Overall Width/Pin Length (in): 4.05 in
- Sprocket Unit: 110
- Weight unit: LB