ER984K-*300 ST K443 EV2 O/S P/PK
10521722
MFG #: Rexnord
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.38 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 24000 lb/ft
- Attachment Number: K443
- Attachment Spacing: 2
- Barrel Diameter (in): 2.5 in
- Barrel Length (in): 5 in
- Base Catalog No: ER984
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 155000 lb
- Net Weight: 44.99
- Overall Width/Pin Length (in): 7.35 in
- Plate Style: Straight
- Product Type: Mill Duty High-Performance Elevator
- Roller Diameter (in): 2.5 in
- Sprocket Unit: 984
- Weight unit: LB
- Width Between Outer Plates (in): 5.13 in
ER984K-*300 ER984-K443 EV 2nd 7.000" P