SJM859K-*301 K44 EV2 P/PK M&T
10520168
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 22000 lb/ft
- Attachment Number: K44
- Attachment Spacing: 2
- Base Catalog No: SJM859
- Minimum Tensile Strength (lbs): 155000 lb
- Overall Width/Pin Length (in): 7.84 in
- Sprocket Unit: 859
- Width Between Outer Plates (in): 5.59 in