ER7984MLG4*300 ER7984-G4 EV4 L&R M&T
10869941
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.38 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Product Series: RexPro
- Rated Working Load (lb/ft): 24000 lb/ft
- Attachment Number: G4
- Attachment Spacing: 4
- Barrel Diameter (in): 2.5 in
- Barrel Length (in): 5 in
- Base Catalog No: ER984
- Material: Steel
- Minimum Tensile Strength (lbs): 155000 lb
- Net Weight: 42.40
- Overall Width/Pin Length (in): 7.78 in
- Plate Style: Straight
- Roller Diameter (in): 3 in
- Sprocket Unit: 7984
- Weight unit: LB
- Width Between Outer Plates (in): 5.12 in