SJM857MLG41*300 G41 EV4 O/S P/C M&T R&L
10869925
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 3.25 in
- Plate Thickness (in): 0.5 in
- Product Series: RexPro
- Rated Working Load (lb/ft): 14000 lb/ft
- Attachment Number: G41
- Attachment Spacing: 4
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4 in
- Base Catalog No: ER857
- Material: Steel
- Minimum Tensile Strength (lbs): 97000 lb
- Net Weight: 23.00
- Overall Width/Pin Length (in): 6.68 in
- Sprocket Unit: 856
- Weight unit: LB
- Width Between Outer Plates (in): 4.44 in