R3250MLG6-300 ST G6 EV2 P/PK LH&RH M&R
10869918
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.62 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Product Series: RexPro
- Rated Working Load (lb/ft): 27000 lb/ft
- Attachment Number: G6
- Attachment Spacing: 2
- Barrel Diameter (in): 2.38 in
- Barrel Length (in): 4.75 in
- Base Catalog No: R3250
- Material: Steel
- Minimum Tensile Strength (lbs): 210000 lb
- Net Weight: 41.70
- Overall Width/Pin Length (in): 7.57 in
- Plate Style: Straight
- Roller Diameter (in): 3.5 in
- Sprocket Unit: 3250
- Weight unit: LB
- Width Between Outer Plates (in): 4.88 in