1725G118-300 G118 EVP P/C
10833056
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 3.25 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 14000 lb/ft
- Attachment Number: G118
- Net Weight: 20.00
- Overall Width/Pin Length (in): 5.93 in
- Sprocket Unit: 1725
- Weight unit: LB