R4185-300 CH ST P/PK
10829100
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1.5 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 15800 lb/ft
- Base Catalog No: R4185
- Minimum Tensile Strength (lbs): 175000 lb
- Net Weight: 38.00
- Overall Width/Pin Length (in): 6.78 in
- Sprocket Unit: 4185
- Weight unit: LB
- Width Between Outer Plates (in): 4.63 in