R778A43*300 ST A43 EV4 P/C R&L M&T
10610140
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 2300 lb/ft
- Attachment Number: A43
- Base Catalog No: R778
- Minimum Tensile Strength (lbs): 18000 lb
- Net Weight: 2.30
- Overall Width/Pin Length (in): 2.41 in
- Sprocket Unit: 78
- Weight unit: LB