BA3420K14-300 ST K14 EV2 O/S G P/SSC
10522005
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4.04 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 3150 lb/ft
- Attachment Number: K14
- Base Catalog No: BA3420
- Net Weight: 31.78
- Overall Width/Pin Length (in): 3.25 in
- Sprocket Unit: 1113
- Weight unit: LB