9846-A26A426-300 A26 & A426 EV2 P/PK

10521845
$0.00 /
  • Chain Category: Elevator
  • Chain Sub-Category: Hi Load Elevator
  • Chain Pitch (in): 12.402 in
  • Pin Diameter (in): 1.12 in
  • Plate Depth (in): 3 in
  • Plate Thickness (in): 0.5 in
  • Rated Working Load (lb/ft): 12700 lb/ft
  • Attachment Number: A26 & A426
  • Net Weight: 37.95
  • Overall Width/Pin Length (in): 5.2 in
  • Sprocket Unit: 9846
  • Weight unit: LB
QTY