ER833K22*301 K22 EV3 P/C
10521739
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 8900 lb/ft
- Attachment Number: K22
- Attachment Spacing: 3
- Base Catalog No: ER833
- Height: 32.00
- Length: 84.00
- Minimum Tensile Strength (lbs): 48000 lb
- Net Weight: 15.80
- Overall Width/Pin Length (in): 4.97 in
- Sprocket Unit: 833
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00
- Width Between Outer Plates (in): 3.44 in