9066-A26A426-300 A26 & A426 EV2 P/PK
10521705
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12.402 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 9400 lb/ft
- Attachment Number: A26 & A426
- Minimum Tensile Strength (lbs): 82000 lb
- Net Weight: 37.95
- Overall Width/Pin Length (in): 4.37 in
- Sprocket Unit: 9066
- Weight unit: LB