ER833K2-304 K2 EV2 SSP/C AYA
10521648
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 8900 lb/ft
- Attachment Number: K2
- Attachment Spacing: 2
- Base Catalog No: ER833
- Minimum Tensile Strength (lbs): 48000 lb
- Net Weight: 15.00
- Overall Width/Pin Length (in): 4.97 in
- Sprocket Unit: 833
- Weight unit: LB
- Width Between Outer Plates (in): 3.44 in