R9630K2*301-M ST K2 P/PK R&L M&T
10521632
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Apron Conveyor
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1.12 in
- Plate Depth (in): 3.5 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 28000 lb/ft
- Attachment Number: K2
- Attachment Spacing: 1
- Base Catalog No: R9630
- Minimum Tensile Strength (lbs): 180000 lb
- Net Weight: 26.95
- Overall Width/Pin Length (in): 6.26 in
- Plate Style: Offset
- Product Type: Apron Conveyor Chain
- Roller Diameter (in): 0 in
- Sprocket Unit: 9630
- Weight unit: LB
- Width Between Outer Plates (in): 4.12 in