ER7984G4*300 ER7984-G4 EV4 L&R M&T
10521556
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.38 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 24000 lb/ft
- Attachment Number: G4
- Attachment Spacing: 4
- Base Catalog No: ER7984
- Minimum Tensile Strength (lbs): 250000 lb
- Net Weight: 42.38
- Overall Width/Pin Length (in): 7.29 in
- Sprocket Unit: 7984
- Weight unit: LB
- Width Between Outer Plates (in): 5.12 in