R1251G--305 G117 AYC OB - use 10521515
10521515
$0.00
/
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 0.88 in
- Rated Working Load (lb/ft): 9000 lb/ft
- Attachment Number: G117
- Attachment Spacing: 1
- Base Catalog No: R1251
- Minimum Tensile Strength (lbs): 80000 lb
- Net Weight: 5.00
- Overall Width/Pin Length (in): 4.93 in
- Sprocket Unit: 2397
- Weight unit: LB
- Width Between Outer Plates (in): 2.97 in