R2648K2*300 ST K2 P/PK R&L M&T
10521510
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1.62 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 29500 lb/ft
- Net Weight: 41.58
- Overall Width/Pin Length (in): 7.74 in
- Sprocket Unit: 2648
- Weight unit: LB